10-/21-AFD Series Clean Series Micro Mist Separator
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
21(Copper,Fluorine And Silicon-free + Low Particle Generation)
1
Body Size
-- Please select --
20(20)
30(30)
40(40)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
4
Option
-- Please select --
-(None)
B(With Bracket)
5
Semi-standard a
-- Please select --
-(None)
2(Metal Bowl)
6(Nylon Bowl)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6C(Metal Bowl With Level Gauge;With Bowl Guard)
6
Semi-standard b
-- Please select --
J(20:Drain Guide 1/8,30/40:Drain Guide 1/4)
JR(20:Drain Guide 1/8,30/40:Drain Guide 1/4;Flow Direction: Left to Right)
JRZ(20:Drain Guide 1/8,30/40:Drain Guide 1/4;Flow Direction: Left to Right;Name Plate and Caution Plate For Bowl in Imperial Units(PSI, °F))
JZ(20:Drain Guide 1/8,30/40:Drain Guide 1/4;Name Plate and Caution Plate For Bowl in Imperial Units(PSI, °F))
7
-- UnSelected
-- Selected
-- Selection invalid