10-AF Series Clean Series Air Filter
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
60(60)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
4
Option
-- Please select --
-(None)
B(With Bracket)
5
Bowl
-- Please select --
-(Polycarbonate Bowl)
2(Metal Bowl)
6(Nylon Bowl)
8(Metal Bowl With Level Gauge)
C(With Bowl Guard)
6C(Nylon Bowl With Bowl Guard)
6
Drain Exhaust
-- Please select --
J(Body Size 20:Drain Guide 1/8,Body Size 30~60:Drain Guide 1/4)
7
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
8
Pressure Unit
-- Please select --
-(Name Plate And Caution Plate For Bowl In Imperial Units: MPa)
Z(Name Plate And Caution Plate For Bowl In Imperial Units: psi, °F)
9
-- UnSelected
-- Selected
-- Selection invalid