- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
High Precision Type Electric Slide Table LESYH-X171
Electric Actuators/Cylinders » Slide Tables-
・Positioning repeatability
±0.01 mm due to the adoption of a ball screw drive
・Lost motion: 0.1 mm or less
・Increased vertical work load: 5 times or more
・Battery-less absolute encoder compatible
∗ The LESYH-X171 series will be discontinued in October 2023.
Please select the LESYH series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD High Precision Type Electric Slide Table LESYH-X171
Manual
Model View search result LESYH16-X171 View search result LESYH25-X171 View search result
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LESYH16-X171 | 50,100 | Max. 8 | Max. 12 | Max. 400 | 6,12 |
Step motor (Servo/24 VDC) | LESYH25-X171 | 50,100,150 | Max. 12 | Max. 20 | Max. 400 | 8,16 |