Switch ⁄ Sensor
Switch ⁄ Sensor
»
General Pneumatic
- Sensor ⁄ Controller
Compact Pneumatic Pressure Sensor PSE53□
・Connector type
・Analog output (Voltage) |
|
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
PSE531 | Vacuum pressure | 0 to -101 kPa |
PSE533 | Compound pressure | -101 to 101 kPa |
PSE532 | Positive pressure | 0 to 101 kPa |
PSE530 | Positive pressure | 0 to 1 MPa |
Compact Pneumatic Pressure SensorPSE53□
Series | Type | Download |
---|---|---|
PSE531 | Vacuum pressure |
|
PSE533 | Compound pressure |
|
PSE532 | Positive pressure |
|
PSE530 | Positive pressure |
|
Compact Pneumatic Pressure Sensor PSE54□
・Analog output (Voltage)
|
|
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
PSE541 | Vacuum pressure | 0 to -101 kPa |
PSE543 | Compound pressure | -100 to 100 kPa |
PSE540 | Positive pressure | 0 to 1 MPa |
Compact Pneumatic Pressure SensorPSE54□
Series | Type | Download |
---|---|---|
PSE541 | Vacuum pressure |
|
PSE543 | Compound pressure |
|
PSE540 | Positive pressure |
|
2-Color Display Digital Pressure Sensor Controller PSE300
・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
・Compatible with voltage input and current input ・Response time: 1 ms ・Space saving, Capable of vertical and horizontal contact mounting ・Panel mounting, Bracket mounting, DIN rail mounting |
|
Other Data |
---|
Series | Set pressure range |
---|---|
PSE300 |
-101 to 101 kPa 10 to -101 kPa -10 to 100 kPa -0.1 to 1 MPa -50 to 500 kPa -0.2 to 2 kPa |
2-Color Display Digital Pressure Sensor ControllerPSE300
Series | Download |
---|---|
PSE300 |
|