产品目录
产品 »产品目录 » 传感器/开关 » 电子式流量开关/传感器
![]() |
・干燥空气, N2。
・3色显示 2画面。 ・流量范围扩大:1个开关可检测大范围的流量。 ・体积小、省空间。 |
其他资料 |
---|
系列 | 额定流量范围(L/min) |
---|---|
PFMC |
5~500 10~1000 20~2000 |
下载 |
---|
|

Display can be rotated in increments of 45° to suit the installation conditions.
Easy operation, improved visibility.
Counterclockwise 90° Clockwise 225°


Can be selected from 50 ms (0.05 s)/0.1 s/
0.5 s/1.0 s/2.0 s
Response time can be set depending on
application.
- Output operation
- Display color
- Reference condition
- Display mode
- Response time
- External input function
- Forced output function
- Accumulated value hold
- Selection of display on sub screen
- Display OFF mode
- Setting of security code
- Peak/Bottom value display
- Keylock function
- Analog output free range function
- Error display function
Bypass structure with protruding part at the main piping, reduces the contact of moist air with the sensor, reducing degradation of the sensor and maintaining accuracy.

Monitor NEW
Allows for the monitoring of remote lines

Flow control is necessary for promoting energy saving in any application.
Saving energy starts from numerical control of the flow consumption of equipment and lines and clarification of the purpose and effect.