Product Information »
Introduction of Products by Theme ⁄ Industry » Equipment for Physical and Chemical Industry » Cleaning ⁄ Sterilization » 2 Port Valves
2 Port Valves
Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, medium vacuum, water, oil, steam (Can be used with heated water)
・Flow rate: 20% more flow*
・Height: 10% smaller*
・Weight: 30% lighter*
・Body materials: Aluminum, Resin, C37, Stainless steel
・Available with One-touch fittings (Resin body)
*Comparison made with SMC’s existing model
・Manifold type no.: VVX21, VVX22, VVX23
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VX21/22/23 | N.C./N.O. | 1/8 to 1/2 ø6 to ø12 | 2 to 10 |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel, CAC408
・A type with One-touch fittings (Resin body) is available.
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXD | N.C./N.O. | φ10, φ12, φ3/8'' 1/4 to 1 32A to 50A | 10 to 50 |
Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel
・A type with One-touch fittings (Resin body) is available.
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXZ | N.C./N.O. | φ10, φ12,φ3/8'' 1/4 to 1 | 10 to 25 |
Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For steam
・Long service life: 3 million cycles (Based on SMC’s test conditions)
・Improved air filtration
・Reduced apparent power: 18 VA → 12 VA, 20 VA → 15 VA
・Reduced coil temperature rise: 120°C → 100°C
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXS | N.C. | 1/4 to 1 | 10 to 25 |
Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW
Process Valves » Compact 2/3 Port Solenoid Valves-
・For air, medium vacuum, water
・Body material: Aluminum, Resin (PPS), Brass, Stainless steel
・With One-touch fittings (resin body)
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter |
---|---|---|---|
VDW10/20 | N.C. | φ3.2, φ4, φ6, M5, 1/8 | φ1 to φ3.2 |
Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM
Process Valves » Compact 2/3 Port Solenoid Valves-
・Low particle generation, Oil-free, Metal-free * Fluid contact parts
・Isolated structure
The solenoid drive body is separated from the fluid area by a diaphragm.
・Power consumption: 1.0 W or less (With power saving circuit)
・Change in volume (Pumping volume): 0.01 µL or less
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve construction | Valve type | Operating pressure range | Orifice diameter (mmø) |
---|---|---|---|---|
LVM07 Base mounted | Direct operated rocker type | N.C. | -75 kPa to 0.1 MPa | 0.8 |
LVM09 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.2 MPa | 1 (Body ported) 1.1 (Base mounted) |
LVM10 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.25 MPa | 1.4 |
LVM15 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.25 MPa (Max. 0.6 MPa) | 1.6 1 (High-pressure type) |
LVM20 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.3 MPa (Body ported: 0.25 MPa) | 2 |
LVM1□ Body ported Base mounted | Direct operated poppet type | N.C. | 0 to 0.25 MPa | 1.5 |