-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Speed Exhaust Controller with One-touch Fitting Compact Type
JASV
JASV
![]() |
・Quick exhaust valve and metering valve are integrated.
・Compact type Height: 12.7 mm (49% reduction) ・Effective in preventing condensation ・Applicable for high-speed cylinder actuation ・Push-lock type |
Other Data |
---|
Type | Series | Port size | Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed Exhaust Controller | JASV |
M3×0.5 M5×0.8 10-32UNF R,NPT,G 1/8 |
φ3.2 to φ6 | φ1/8'' to φ1/4'' |
Speed Exhaust Controller with One-touch Fitting Compact Type
JASV
JASV
Type | Series | Download |
---|---|---|
Speed Exhaust Controller | JASV |
|

■Effective in preventing condensation
When operating an actuator with a small bore size and a short stroke at a high frequency, dew condensation (water droplets) may occur inside the piping depending on the conditions.
Quick exhaust valve and metering valve are integrated.
Prevents condensation from generating in the piping by directly exhausting the air in the cylinder to atmosphere
■Applicable for high-speed cylinder actuation
Direct exhaust port relieves air pressure from inside the cylinder regardless of the length of tubing used.
■Easy to use push-lock type
Locked and unlocked states can be easily confirmed.
■Easier and consistent flow setting
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: