WEB Catalog

Product Information »  WEB Catalog  » Arc Welding Process Equipment  » Specialty Cylinders

Specialty Cylinders

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

For High Precision Positioning Pin Shift Cylinder CKQG-X2370

    ・High Precision: Rod end deflection ±0.1 mm or less
    ・Position Reproducibility
    ・Pin for positioning the workpiece provided by the customer can be directly mounted.
    ・Built-in coil scraper
    ・Reduces labor time by integrating the cylinder and guide.
    ・Magnetic field resistant auto switches are mountable.
TypeSeriesBore size(mm)Stroke(mm)
Built-in standard magnet typeCKQG-X237032, 40, 5025, 30, 40, 50

Offset Pin Shift Cylinder CDQ2B-X2839

    ・With high rigidity offset load capacity
    ・High rigidity, High precision
     With plate extended: Deflection of ±0.1 mm or less
    ・3 different port location directions can be selected.
    ・Can be mounted from 2 directions
    ・Coil scrapers equipped as standard
    ・Auto switches are mountable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size (mm)Stroke (mm)
Offset pin shift cylinderCDQ2B-X283932, 40, 5025, 50, 75

Slim-line Power Clamp Cylinder CKZ2N-X2346

    ・The distance accuracy from the reference hole to the lower surface of the clamp arm is ±0.1 mm.
    ・Easy setup with a scale
     The guide of the appropriate position can be checked visually when adjusting the shim.
    ・Reduced width
     Easy torch entry for spot welding, arc welding, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleBore size (mm)
CKZ2N-X234630º, 45º, 60º, 75º, 90º
105º, 120º, 135º
50, 63, 80

Frame Clamp Cylinder WRF100

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)Stroke (mm)
WRF10010048

Compact Clamp Unit CDQ2

    ・Space saving
     Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
    ・Labor reduction
     Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
    ・Clamp unit used in common
     Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
     This contributes to reduction of spare parts.
    ・Possible to clamp in both directions
     Capable of clamping in both directions with an arm opening/closing angle of 90° or more
SeriesBore size(mm)Arm opening angle
CDQ2B20-DCQ5414Q2096°
CDQ2B32-DCR0859R3296°

Center Lock Unit MA331-X441

    ・The workpiece contact portion of the locating pin can switch from center lock (for locating) to free (for releasing workpieces).
    ・Even if the workpiece is distorted after welding, if the locating pin is set to free, the workpiece can be removed easily from the locating pin.
    ・Locating pin swing angle and rotation angle: 3° ±1°
SeriesActionHandling air pressure
MA331-X441Double acting0.2 to 0.7 MPa

Magnet Gripper MHM-X6400

    ・Steel plates can be transferred without a vacuum.
     Can support workpieces with holes and uneven surfaces when a vacuum pad cannot be used
    ・Holds workpieces even when the air is shut off
    ・High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N
     (Workpiece plate thickness: 1.4 mm)
    ・Residual holding force: 0.3 N or less (Reduces workpiece release time)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesHolding force (Workpiece plate thickness: 0.6 mm)
MHM-32D1-X640080 N
MHM-32D2-X640050 N
MHM-32D3-X640030 N

Go Top