-
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Controller/Driver
Programless Controller (With Stroke Study) LECP2
![]() |
・End to end operation similar to an air cylinder
・Positioning of 2 stroke end points + 12 intermediate points |
Other Data |
---|
Type | Series | Compatible motor |
Power supply voltage |
Parallel input/output Input |
Parallel input/output Output |
Number of step data |
---|---|---|---|---|---|---|
Programless type (With stroke study) |
LECP2 |
Step motor (Servo/24 VDC) |
24 VDC ±10% |
6 (Photo-coupler isolation) |
6 (Photo-coupler isolation) |
2 stroke end points 12 intermediate points |
Programless Controller (With Stroke Study)LECP2
Type | Series | Download |
---|---|---|
Programless type (With stroke study) |
LECP2 |
|

■Compact, Low Profile
Table height: 28mm
(For LEMC/H/HT, size 25)
Table height reduced by using belt drive and offset guide.

■Selectable controllability (Controller)
- End to end operation similar to an air cylinder (12 intermediate stop positions)
- Easy position setting using numerical inputs

- Mounting interchangeable with the conventional E-MY series

- Can be connected to various types of guide. (Series LEMB)

- Easy maintenance (Series LEMC/H/HT)
The drive unit and the guide unit are separable.

■Programless Type (With Stroke Study) Series LECP2

Stroke end operation similar to an air cylinder is possible.

■Programless Type Series LECP1

No Programming
Capable of setting up an electric actuator operation without using a PC or teaching box.

■Step Data Input Type Series LECP6

Simple Setting to Use Straight Away
●Easy Mode for Simple Setting
If you want to use it right away, select "Easy Mode."

●Normal Mode for Detailed Setting
Select normal mode when detailed setting is required.
- Step data can be set in detail.
- Signals and terminal status can be monitored.
- Parameters can be set.
- JOG and constant rate movement, return to origin, test operation and testing of forced output can be performed.
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: