WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Speed Controllers Special Environments

Speed Controllers Special Environments

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Stainless Steel: Elbow Type/Universal Type/Push-lock Type AS-FG

    ・Stainless steel type
    ・Easy to lock push-lock type
    ・Larger knob
    ・Improved tube insertion/removal
     Insertion force: Max. 30% (8 N) reduction
     Removal force: Max. 20% (5 N) reduction*
     * Tube removal strength is ensured to be equivalent to the previous model.
    ・360° swivel piping is possible. (Universal type)
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
AS12□1FG to 42□1FGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type
Stainless steel type
AS13□1FG to 43□1FGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Stainless Steel Type Speed Controller with Indicator AS-FSG

    ・Stainless steel type
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Available with a restrictor (Made to order: -X214, -X21)
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
AS12□1FSG to 42□1FSGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Universal type
Stainless steel type
AS13□1FSG to 43□1FSGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to 1/2''

Stainless Steel Type/In-line Type AS-FG

    ・Stainless steel type
    ・Reduces flow setting time
     Easy to use push-lock type
     Knob O.D.: Almost doubled
    ・Improved reproducibility of flow rate
    ・Lightweight: Weight reduced by approx. 27%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
AS2002FG to AS4002FG-φ3.2 to φ12φ1/8'' to φ1/2''

Stainless Steel Type Speed Controller with Indicator/In-line Type 
AS-FSG

    ・Stainless steel type
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     Flow rate can be controlled numerically with the indicator window.
     4 indicator window directions are available.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
AS1002FSG to AS4002FSG-φ3.2 to φ12φ1/8'' to φ1/2''

Speed Controller Stainless Steel Series AS-FG

    ・Stainless specifications for use in corrosive environments
    ・Stainless steel 303 is used for metal parts.
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1FG
Elbow/Universal type
M5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
In-line type
AS□□□1FG
In-line type
M5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
Dual speed controller
ASD□□□FG
Dual speed controller
M5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''

Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG

    ・Improved environmental resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    ・Max. operating temperature: 150°C
    ・NSF H1 grease
    ・Connection thread: Supports M5, R, and G
    ・Material: Stainless steel 316 (Body A), FKM (Seal material)
     * Stainless steel 304 is used as the material for parts other than body A.
    ・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
    Manual
    Type Series View search result
    Elbow TypeASGView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Elbow TypeASGM5×0.8
R,G 1/8
φ6

Stainless Steel Speed Controller (Elbow Type) ASG

    ・Material: Stainless steel 316
     Sealant: Special FKM
     Seat ring: Stainless steel 303
    ・Applicable tubing materials
     FEP, PFA, Nylon, Soft nylon, Polyurethane, Polyolefin
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Elbow TypeASGM5 to 1/2φ4 to φ12

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG

    · Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    · Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
     ∗ Stainless steel 304 is used as the material for parts other than body A.
    · Max. operating temperature: 150°C
    · NSF H1 grease
  • Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
    Manual
    Type Series View search result
    In-line type
    Stainless steel type
    ASG1002 to ASG4002View search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
ASG1002 to ASG4002-φ4 to φ12φ5/32” to φ1/2”

Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V

    ・The water-resistant construction and the stainless steel external
     parts allow for the product to be used in environments where it
     may come into contact with water droplets.
    ・Metal material: External metal parts stainless steel 316 (external
     metal parts excluding body A)
    ・Grease: NSF H1 grease
    ・Max. operating temperature: 150°C
    ・Improved water-resistance and washabili
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
HF2A-ASG-□VM5×0.8
10-32UNF
R, G, NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Flame Resistant Elbow Type AS

    ・Flame resistant (Equivalent to UL94 Standard V-0)
    ・Flame resistant spatter cover (KR-□C-X1807)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Elbow typeAS12□1F-W2 to
AS42□1F-W2
M5 to 1/2φ6 to φ12

Flame Resistant (Equivalent to UL-94 Standard V-0)
Speed Controller with One-touch Fittings/In-line Type AS-X900

    ・Uses flame-resistant resin (Equivalent to UL-94 Standard V-0)
     Applicable tubing O.D.: ø6, ø8, ø10
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
In-line typeAS2052F-06-X900 to
AS3002F-10-X900
φ6 to φ10

Metal Speed Controller with One-touch Fitting ASB

    ・Improved environmental resistance with the all metal exterior
    ・For use in environments with welding spatter, dust, ultraviolet, etc.
    ・Improved installability
     More space beneath the tube. Easier installation/removal of the tube
    ・Lightweight: Approx. 28% reduction (* 54 g → 39 g)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Metal Speed Controller with One-touch Fitting ASB
    Manual
    Type Series View search result
    All metal exterior elbow typeASBView search result
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
All metal exterior elbow typeASBM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Elbow Type (Metal Body) AS

    ・Uses flame resistant resin as standard. (Equivalent to UL-94 Standard V-0)
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type (Metal body)AS12□1 to 42□1FM5 to 1/2φ4 to φ12-
All metal exterior elbow typeAS12□1 to 42□1FM5 to 1/2φ4 to φ12-

Flame Resistant Flat Head Screwdriver Adjustable Speed Controller (Elbow Type) AS□2□1F-W2D

    ・Flame resistant resin (Equivalent to UL-94 Standard V-0)
    ・Flat head screwdriver adjustable
     Prevent accidental manual operation by making adjustments with a flat head screwdriver.
    ・Thread type: G thread
    ・Flame resistant spatter cover (KR-□C-X1807)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Elbow typeAS22□1F to AS42□1FG1/8 to 1/2φ6 to φ12

All Metal Exterior Speed Controller with One-touch Fitting AS-X737

    ・Improved environmental resistance with an all metal exterior
     *Excluding the sealant
    ・Comes with a spatter cover
     Also available for the KQB2/KQG2 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
All metal exteriorAS-X737R1/8 to 3/8φ6 to φ10

Clean Speed Controller with One-touch Fitting AS-FPQ/FPG

    ・Low particle generation type speed controller suitable for use in clean rooms
     AS-FPQ: Electroless nickel-plated brass
     AS-FPG: Stainless steel 304
    ・AS-FPQ, AS-FPG: Polypropylene resin (Resin parts)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeApplicable tubing O.D.
(21-)AS-FPQM5 x 0.8,R1/8,1/4,3/8,1/2φ4 to φ12
AS-FPGM5 x 0.8,R1/8,1/4,3/8,1/2φ4 to φ12

Go Top