WEB Catalog
Product Information »
WEB Catalog
IN_PROD_543
»
Electric Actuators/Cylinders
IN_PROD_670
»
Motorless Type
Motorless Type
Electric Actuator/Slider Type LEF
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors: Mitsubishi Electric Corporation, YASKAWA Electric Corporation, SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation, FANUC CORPORATION, NIDEC SANKYO CORPORATION, KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc., Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd., Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH, Siemens AG, Delta Electronics, Inc., ANCA Motion |
|
Other Data |
---|
Specification | Model | Stroke (mm) |
Work load (kg) |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive |
LEFS25 | 50 to 800 | Max. 20 | Max. 900 | 6, 12 |
Motorless Ball screw drive |
LEFS32 | 50 to 1000 | Max. 45 | Max. 1000 | 8, 16 |
Motorless Ball screw drive |
LEFS40 | 150 to 1200 | Max. 60 | Max. 1000 | 10, 20 |
Motorless Belt drive |
LEFB25 | 300 to 2000 | 5 | Max. 2000 | Equivalent to 54 |
Motorless Belt drive |
LEFB32 | 300 to 2500 | 15 | Max. 2000 | Equivalent to 54 |
Motorless Belt drive |
LEFB40 | 300 to 3000 | 25 | Max. 2000 | Equivalent to 54 |
Electric Actuator/Slider TypeLEF
Model | Download |
---|---|
LEFS25 |
|
LEFS32 |
|
LEFS40 |
|
LEFB25 |
|
LEFB32 |
|
LEFB40 |
|
Electric Actuator/High Rigidity Slider Type LEJ
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors: Mitsubishi Electric Corporation, YASKAWA Electric Corporation, SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation, FANUC CORPORATION, NIDEC SANKYO CORPORATION, KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc., Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd., Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH, Siemens AG, Delta Electronics, Inc., ANCA Motion |
|
Other Data |
---|
Specification | Model | Stroke (mm) |
Work load (kg) |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive |
LEJS40 | 200 to 1200 | Max. 55 | Max. 1800 | 8, 16, 24 |
Motorless Ball screw drive |
LEJS63 | 300 to 1500 | Max. 85 | Max. 1800 | 10, 20, 30 |
Electric Actuator/High Rigidity Slider TypeLEJ
Model | Download |
---|---|
LEJS40 |
|
LEJS63 |
|
Electric Actuator: High Rigidity Slider Type LEJS63□-□M
・Built-in Intermediate Supports
・A maximum speed of 1,800 mm/s1 has been achieved throughout the entire stroke! The use of intermediate supports results in reduced deflection of the ball screw when a long stroke is used. ・Max. stroke: 1,790 mm ・Horizontal work load: 85 kg (For the 10 mm lead) ・Positioning repeatability: ±0.01 mm (High-precision type) |
|
Data Download
PDF
Other Data |
---|
Spec. | Model | Stroke (mm) |
Work load (kg) Horizontal |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive |
LEJS63□-□M | 790 to 1790 | MAX.85 | MAX.1800 | 10,20,30 |
Electric Actuator: High Rigidity Slider TypeLEJS63□-□M
Model | Download |
---|---|
LEJS63□-□M |
|
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS100-X400
LEJS100-X400
・Supports 750 W motor output
・Work load (Speed: 500 mm/s, Lead: 10 mm) Horizontal: 400 kg, Vertical: 80 kg ・Speed (Stroke: 500 mm, Lead: 50 mm) Horizontal/Vertical: 2300 (mm/s) ・Max. acceleration/deceleration: 9800 mm/s2 |
|
Other Data |
---|
Specification | Series | Stroke (mm) |
Work load (kg) Horizontal |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive |
LEJS100-X400 |
500 1000 1500 |
Max. 400 | Max. 2300 | 25 |
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS100-X400
LEJS100-X400
Series | Download |
---|---|
LEJS100-X400 |
|
Electric Actuator/Rod Type LEY
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors: Mitsubishi Electric Corporation, YASKAWA Electric Corporation, SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation, FANUC CORPORATION, NIDEC SANKYO CORPORATION, KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc., Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd., Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH, Siemens AG, Delta Electronics, Inc., ANCA Motion |
|
Other Data |
---|
Specification | Model | Stroke (mm) |
Pushing force (N) |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|
Motorless Top/Parallel |
LEY25 | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless In-line |
LEY25D | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless Top/Parallel |
LEY32 | 30 to 500 | Max. 588 | Max. 1200 | 4, 8, 16 |
Motorless In-line |
LEY32D | 30 to 500 | Max. 736 | Max. 1000 | 4, 8, 16 |
Motorless In-line |
LEY63D | 50 to 800 | Max. 1910 | Max. 1000 | 5, 10, 20 |
Motorless In-line |
LEY100D | 100 to 1000 | Max. 12000 | Max. 500 | 10 |
Electric Actuator/Rod TypeLEY
Model | Download |
---|---|
LEY25 |
|
LEY25D |
|
LEY32 |
|
LEY32D |
|
LEY63D |
|
LEY100D |
|
Electric Actuator/Guide Rod Type LEYG
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors: Mitsubishi Electric Corporation, YASKAWA Electric Corporation, SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation, FANUC CORPORATION, NIDEC SANKYO CORPORATION, KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc., Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd., Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH, Siemens AG, Delta Electronics, Inc., ANCA Motion |
|
Other Data |
---|
Specification | Model | Stroke (mm) |
Pushing force (N) |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|
Motorless Top mounting |
LEYG25 | 30 to 300 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless In-line |
LEYG25D | 30 to 300 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless Top mounting |
LEYG32 | 30 to 300 | Max. 588 | Max. 1200 | 4, 8, 16 |
Motorless In-line |
LEYG32D | 30 to 300 | Max. 736 | Max. 1000 | 4, 8, 16 |
Electric Actuator/Guide Rod TypeLEYG
Model | Download |
---|---|
LEYG25 |
|
LEYG25D |
|
LEYG32 |
|
LEYG32D |
|
Electric Actuator Slide Table/High Precision Type LESYH
・Improved positioning repeatability due to the adoption of a ball screw drive.
Positioning repeatability: ±0.01 mm ・Lost motion: 0.1 mm or less ・Increased vertical work load: 5 times or more ・Motorless type Can be used with your current motor and driver! |
|
Data Download
PDF
Other Data |
---|
Spec. | Model | Stroke (mm) |
Work load (kg) Horizontal |
Work load (kg) Vertical |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|---|
Motorless | LESYH16 | 50,100 | Max. 8 | Max. 12 | Max. 400 | 6,12 |
Motorless | LESYH25 | 50,100,150 | Max. 12 | Max. 20 | Max. 400 | 10,20 |
Electric Actuator Slide Table/High Precision TypeLESYH
Model | Download |
---|---|
LESYH16 |
|
LESYH25 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: