Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Compact Guide Cylinder MGQ
Air Cylinders » Guide Cylinders-
・Air cylinder with an integrated guide that achieves lateral load resistance and high non-rotating accuracy
・Suitable for stoppers and lifters in the conveyor line
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Guide Cylinder MGQ
Manual
Type Series Action Bore size (mm) View search result Standard MGQM Double acting 12,16,20,25,32,40
50,63,80,100View search result Standard MGQL Double acting 12,16,20,25,32,40
50,63,80,100View search result Compact Guide Cylinder MGQ
Symbol Specifications Download -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF Compact Guide Cylinder MGQ
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC56 Made to Order Common Specifications With knock pin holes PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | MGQM | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Standard | Ball bushing bearing | MGQL | Double acting | 12,16,20,25,32,40 50,63,80,100 |