Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Electric Gripper 3-Finger Type (S Type) LEHS
Electric Actuators/Cylinders » Grippers-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Gripper 3-Finger Type (S Type) LEHS
Manual
Series View search result LEHS View search result LEHS View search result LEHS View search result LEHS View search result Electric Gripper 3-Finger Type (S Type) LEHS
DoC
Series View search result LEHS View search result LEHS View search result LEHS View search result LEHS View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHS | 10 | 4 | 2.2 to 5.5 | 1.4 to 3.5 | 5 to 70 |
LEHS | 20 | 6 | 9 to 22 | 7 to 17 | 5 to 80 |
LEHS | 32 | 8 | 36 to 90 | ― | 5 to 100 |
LEHS | 40 | 12 | 52 to 130 | ― | 5 to 120 |