Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Refrigerated Air Dryer IDF
Air Preparation Equipment » Air Dryers-
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
・Increased air flow capacity
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Refrigerated Air Dryer IDF
Manual
Series View search result IDF60 View search result IDF70 View search result IDF80 View search result IDF90 View search result Refrigerated Air Dryer IDF
DoC
Series View search result IDF60 View search result IDF70 View search result IDF80 View search result IDF90 View search result
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|
IDF60 | 35℃ 0.7 MPa | 5.6 | 6.5 | R410A(HFC) GWP:2088 | R1 | Less than 7.5kw |
IDF70 | 35℃ 0.7 MPa | 8 | 9.1 | R410A(HFC) GWP:2088 | R1 1/2 | Less than 7.5kw |
IDF80 | 40℃ 0.7 MPa | 11.6 | 13.6 | R410A(HFC) GWP:2088 | R2 | Less than 7.5kw |
IDF90 | 40℃ 0.7 MPa | 14.3 | 16.4 | R410A(HFC) GWP:2088 | R2 | Less than 7.5kw |