Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
In-line Air Filter ZFC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction FiltersAir Preparation Equipment » Air Preparation Filters
-
・Operating pressure range: −100 kPa to 1.0 MPa
Both positive pressure and vacuum pressure can be used with one unit.
・With lock mechanism
During positive pressure, it prevents components from being scattered when they are loosened.
・2 types of transparent case materials are available:
Polycarbonate (Standard), Nylon (Made to order)
Note 1) Supply pressure: 0.7 MPa, Differential pressure: 30 kPa
Note 2) Made to order
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD In-line Air Filter ZFC
Manual
Series View search result ZFC1□ View search result ZFC3□ View search result ZFC5□ View search result ZFC7□ View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR)Note 1) Positive pressure | Flow rate L/min (ANR) Vacuum pressure | Filtration (μm) |
---|---|---|---|---|---|
ZFC1□ | φ2, φ3.2 | φ1/8'' | 15 / 45 | 2 / 5 | 5,10Note 2) |
ZFC3□ | φ3.2, φ4 | φ1/8'', φ5/32'' | 50 / 80 | 7 / 10 | 5,10Note 2) |
ZFC5□ | φ4, φ6 | φ5/32'', φ1/4'' | 100 / 200 | 10 / 20 | 5,10Note 2) |
ZFC7□ | φ6, φ8 , φ10, φ12 | φ1/4'', φ5/16'', φ3/8'' | 250 / 450 / 550 / 650 | 30 / 70 /80 / 100 | 5,10Note 2) |