Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Stainless Steel High Vacuum Angle/In-line Valve XM/XY
High Vacuum Equipment » High Vacuum Valves-
・The precision casting, unified composition prevents the accumulation of gas.
・The XM series is interchangeable with the XL series aluminum high vacuum angle valve.
Note) Size 16 is not available for the in-line type.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Stainless Steel High Vacuum Angle/In-line Valve XM/XY
Manual
Series View search result XMA/XYA View search result XMC/XYC View search result XMD/XYD View search result XMH/XYH View search result
Safety Instructions System Configuration/Series Variations Auto Switches Common Specifications
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Actuation | Shaft seal type | Valve type | Material | Flange size |
---|---|---|---|---|---|
XMA/XYA | Air operated | Bellows seal | Single acting (N.C.) | Body : SCS13 (Equivalent to stainless steel 304) Bellows : Stainless steel 316L | 16 to 80 Note) |
XMC/XYC | Air operated | Bellows seal | Double acting | Body : SCS13 (Eequivalent to stainless steel 304) Bellows : Stainless steel 316L | 16 to 80 Note) |
XMD/XYD | Air operated | Bellows/O-ring seal | Single acting (N.C.) | Body : SCS13 (Equivalent to stainless steel 304) Bellows : Stainless steel 316L | 25 to 80 |
XMH/XYH | Manual | Bellows seal | Manual | Body : SCS13 (Equivalent to stainless steel 304) Bellows : Stainless steel 316L | 16 to 50 Note) |