Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
3-Port Air Operated Valve VPA3145/3165/3185
Directional Control Valves » Air Operated Valves-
・High flow capacity, small exhaust resistance
-
2D CAD
Click here for 2D CAD
Safety Instructions Lubricants Used to Supply Lubrication Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(OUT→EXH) C[dm3/(s・bar)] | Flow rate characteristics 2→3(OUT→EXH) b | Flow rate characteristics 2→3(OUT→EXH) Cv |
---|---|---|---|
VPA3145 | 26 | 0.35 | 7.0 |
VPA3165 | Effective area:330 mm2 | Effective area:330 mm2 | Effective area:330 mm2 |
VPA3185 | Effective area:670 mm2 | Effective area:670 mm2 | Effective area:670 mm2 |