WEB Catalog

Product Information »  WEB Catalog  » Search result

Finger Valve VHK

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
    ・The valve direction clearly indicates whether the valve is open or closed.
    ・Small knob operating force (0.04 to 0.14 N·m)
    ・Flame resistant type (VHK□R)

    ∗ The Finger Valve VHK has been New type remodeled.
     Please select the VHK-A series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionModelTypePort size
Finger valveVHK22 port valveφ4 to φ12
M5,1/8 to 1/2
Finger valveVHK33 port valveφ4 to φ12
M5,1/8 to 1/2

Go Top