WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Cylinder with Air Cushion and Lock RLQ/RDLQ

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for drop prevention when the air supply is shut off
    ・Compact cylinder with a built-in air cushion and lock unit
      (Single-directional lock)
    ・With auto switch (RDLQ series: RDLQ)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder with Air Cushion and Lock RLQ/RDLQ
    Symbol Specifications Download
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardRLQDouble acting,
Single rod
32,40,50,63Spring lock

Go Top