Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Rotary Table MSQ
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type-
・Integrated table and rotary actuator
・Equipped with an angle adjustment mechanism
・Easy alignment when mounting the load and the body
・Built-in shock absorber type and external absorber type are selectable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Rotary Table MSQ
Manual
Type Series View search result High precision type MSQA View search result Basic type MSQB View search result With external absorber MSQ□□L View search result With external absorber MSQ□□H View search result
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
High precision type | MSQA | Double | 1,2,3,7,10,20,30,50 | 0 to 190° |
Basic type | MSQB | Double | 1,2,3,7,10,20,30,50,70,100,200 | 0 to 190° |
With external absorber | MSQ□□L | Double | 10,20,30,50 | 90°180° |
With external absorber | MSQ□□H | Double | 10,20,30,50 | 90°180° |