WEB Catalog

Product Information »  WEB Catalog  » Search result

Escapements MIW/MIS

Air Cylinders » Stopper Cylinders
    ・Ideal for separating workpieces continuously moving on conveyors, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
2-finger typeMIWDouble acting8,12,20,25,32
1-finger typeMISDouble acting8,12,20,25,32

Go Top