WEB Catalog

Product Information »  WEB Catalog  » Search result

Clean One-touch Fittings for Blowing KP

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Clean Series/Low-Particle Generation » Fittings
    ・One-touch fittings for clean room blowing systems
    ・Completely oil-free (Fluoro-coated rubber portions)
    ・Wetted parts are non-metallic.
    ・Parts washed and assembled in a clean room, Packed in double packaging.
    ・Can be used in a vacuum (−100 kPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KPφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

Go Top