Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Rod End (Piston Rod End Bracket) KJ□D
Air Cylinders » Floating Joints/Rod End-
・Smooth rotation that can adjust the centering automatically.
・Allowable inclination angle: 19°
・Can be used in various applications, not limited to connecting to a cylinder.
・Can be used as an auxiliary bracket for the oscillating mechanism.
・Reduces the design and assembly labor of the oscillating mechanism.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Thread size [mm] | Applicable cylinder |
---|---|---|
KJ□D | M4 to M42 | CJ2 series: ø10, ø16 CM2 series: ø20 to ø40 CG1 series: ø20 to ø100 CA2 series: ø40 to ø100 MB series: ø32 to ø125 MB1 series: ø32 to ø125 CQ2 series: ø12 to ø100 C85 series: ø8 to ø25 C75 series: ø32, ø40 C76 series: ø32, ø40 C95 series: ø160 to ø250 C96 series: ø32 to ø125 CP96 series: ø32 to ø125 |