WEB Catalog

Product Information »  WEB Catalog  » Search result

Peltier-Type Thermoelectric Bath (Made to Order) INR

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・High-precision temperature control bath that uses a Peltier device
    ・Compact and low noise
    ・Minimal up-down temperature distribution by a unique agitation method
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Max. cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
INR-244-696A−15 to 60℃280 W±0.02℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7450 to 60℃140 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7330 to 60℃140 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7470 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7360 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7460 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature)
INR-244-7340 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7490 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7480 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7570 to 60℃220 W±0.03℃Peltier-type
air-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)

Go Top