Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Compact Cylinder/Guide Rod Type CQM/CDQM
Air Cylinders » Compact Air Cylinders-
・Built-in guide rod in the CQS and CQ2 series compact cylinders
・Non-rotating accuracy: ±0.2° or less
・2 to 4 times the lateral load resistance
∗ Compared to the CQ series compact cylinder
・Loads can be directly mounted.
・Mounting dimensions are compatible with the CQS and CQ2 series.
・With auto switch (CDQM series: CDQM)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQM | Double acting | 12,16,20,25,32,40 50,63,80,100 |