Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Micro Clamp Cylinder CKZM16-X2800/X2900
Air Cylinders » Clamp Cylinders-
・Compact: Width 20 mm, Lightweight: 250 g
・Maximum clamping force: 200 N, Maximum holding force: 300 N
・Flat clamping characteristics
Outputs constant clamping force for workpiece thicknesses up to 3.5 mm
・Reduction of design/assembly labor by unitization
Arm assembly and mounting assembly have been added to the clamp cylinder.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Features/Variations Green Procurement (RoHS)
Features/Variations Green Procurement (RoHS)
Type | Series | Action | Arm opening angle | Bore size (mm) |
---|---|---|---|---|
Base type | CKZM16-X2800 | Double acting | 68º | 16 |
Tandem type | CKZM16-X2900 | Double acting | 68º | 16 |