Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
NAAMS Standards Compliant Power Clamp Cylinder
CKZ3N-X2742A/X2568□
Air Cylinders » Clamp Cylinders-
・Weight reduced by up to 38%
Aluminum body with greatly reduced weight
Suitable for robot material handling
・Simple switch adjustment greatly reduces work hours
Switch can be adjusted easily when changing the arm opening angle.
・High clamping force: 4000 N
・Metal switch cassette cover (Option)
Protects switch cassette from unexpected impact
・A model with a manually operated handle (lock specification) is available.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ3N-X2742A (Base type) | 15º,30º,45º, 60º,75º,90º,105º,120º,135º | TURCK/P&F | 50,63 |
CKZ3N-X2568□ (With manually operated handle) | 15º,30º,45º, 60º,75º,90º,105º,120º | TURCK/P&F | 50,63 |