WEB Catalog

Product Information »  WEB Catalog  » Search result

Filter Regulator AW-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Integrated filter and regulator units save space and require less piping.
    ・Easy to handle
     Easy to hold when unlocked
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・Interchangeability is maintained.
     The mounting pitch for panel mounting is interchangeable with the AW(K)-B.
     The brackets and set nuts are the same for both existing and new products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator AW-D
    Manual
    Series View search result
    AW20 to 60-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW20 to 60-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
5

Go Top