WEB Catalog

Product Information »  WEB Catalog  » Search result

Speed Controller with Indicator/In-line Type 10-AS-FSG

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
10-AS1002FSG to AS4002FSG-φ3.2 to φ12φ1/8'' to φ1/2''

Go Top