WEB Catalog

Product Information »  WEB Catalog  » Search result

In-line Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Reduces labor time
     Easy to use push-lock type
     Knob O.D.: Almost doubled
    ・Improved reproducibility of flow rate
    ・Lightweight: Weight reduced by approx. 27%
    ・Electroless nickel plated type is standard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS2002F to AS4002F-φ3.2 to φ12φ1/8'' to φ1/2''

Go Top