WEB Catalog

Product Information »  WEB Catalog  » Search result

Micro Mist Separator AFD-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Lubricators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AFD-D
    Manual
    Series View search result
    AFD20 to 40-DView search result
SeriesPort sizeFiltration (μm)
AFD20 to 40-D1/8,1/4,3/8,1/20.01

Go Top