Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Built-in full-wave rectifier (AC)
・Longer life expectancy: 50 million cycles or more
・Built-in strainer in the pilot valve
・The external pilot type can be used for vacuum applications.
・Manifold type no.: VV3P3, VV3P5, VV3P7
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700
Manual
Series View search result VP300 View search result VP500 View search result VP700 View search result 3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700
DoC
Series View search result VP300 View search result VP500 View search result VP700 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→P) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→P) b | Flow rate characteristics 2→3(A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VP300 | 4.2 | 0.23 | 1.0 | 1.55(Standard) 0.55(With power saving circuit) 0.4(Low wattage specification) | -100 kPa |
VP500 | 8.9 | 0.20 | 2.1 | 1.55(Standard) 0.55(With power saving circuit) 0.4(Low wattage specification) | -100 kPa |
VP700 | 15.3 | 0.22 | 3.7 | 1.55(Standard) 0.55(With power saving circuit) | -100 kPa |