WEB Catalog

Product Information »  WEB Catalog  » Search result

5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Metal seal main valve construction
    ・Extensive size variations are available.
    ・For driving medium and large cylinders
    ・A wide variety of manifold options are available.
    ・Compatible with control units (VFS2000/3000/4000, Base mounted type)
    ・Manifold type no.: VV5FS1, VV5FS2, VV5FS3, VV5FS4, VV5FS5
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VFS10001.80.190.40φ501.8
VFS20003.50.320.85φ631.8
VFS30006.80.121.6φ801.8
VFS4000120.223.1φ1401.8
VFS5000200.134.7φ1601.8
VFS6000380.109.0φ2001.8

5-Port Solenoid Valve VQ4000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Compact with a large flow capacity
     Installation volume: 42% reduction, Installation area: 26% reduction
     VQ4000: Can drive cylinders up to ø160
     VQ5000: Can drive cylinders up to ø180
    ・Power saving: Power consumption of 0.4 W (Low wattage type)
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ40007.30.382.0φ1601.0
0.4(Low wattage type)
VQ5000170.314.7φ1801.0
0.4(Low wattage type)

Go Top