Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
Process Valves » Valves for Water and Chemical Base Fluids-
・Applicable for 2 liquid paints (VCC12D)
PTFE diaphragm structure = Elimination of sliding parts
Less paint adhesion
・Mountable on a robot arm (Space saving, Lightweight)
2 valves per station (30 mm pitch)
2/3-port valves mixed mounting
Resin manifold block
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
Manual
Series View search result VCC View search result
Series | Orifice diameter | Fluid |
---|---|---|
VCC | φ3.8 | Water/chemical-based paint, Ink, Cleaning fluid (Water, Butyl acetate), Air |