WEB Catalog

Product Information »  WEB Catalog  » Search result

Rotary Table MSU/MDSU

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・Integrated table and rotary actuator
    ・Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
    ・Table deflection accuracy: 0.03 mm or less (MSUA)
    ・Connection port position: Select from side ported or axial ported
     (When a switch is installed, only the side ported is selectable.)
    ・It is possible to move the auto switch mounting position as desired.
    ・With auto switch (MDSU series: MDSUA, MDSUB)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Table MSU/MDSU
    Manual
    Type Series View search result
    High precisionMSUAView search result
    Basic typeMSUBView search result
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
High precisionMSUASingle
Double
1,3,7,2090°180°
Basic typeMSUBSingle
Double
1,3,7,2090°180°90°

Go Top