Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Rubber Seal Rotary Joint MQR-X229
Fittings and Tubing » Fittings for General Purposes-
・Rubber seal
・Oldham coupling
・Operating pressure range: −100 kPa to 0.7 MPa
・Allowable rpm: 200 min−1 (rpm) *1
・Max. start-up rotation torque: 0.50 N・m*2 or less
・Service life: 10 million rotations*3
・Number of circuits: 8 circuits
*1 Reference value
*2 When no pressure is applied
*3 Under SMC's life test conditions
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Number of circuits | Port size | Operating pressure |
---|---|---|---|
MQR-X229 | 8 | M5×0.8 | -100 kPa to 0.7 MPa |