WEB Catalog

Product Information »  WEB Catalog  » Search result

Rotary Clamp Cylinder MK

Air Cylinders » Clamp Cylinders
    ・The allowable moment of inertia is 3 times higher.
     (The same as the heavy-duty MK2 series)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・Mounting dimensions are interchangeable with the MK series.
    ・Consolidated to the new MK series and renewed
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardMKDouble acting12,16,20,25,32,40,50,63

Go Top