Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Centering Unit MACM
Air Cylinders » Pin Shift Cylinder-
・Alignment and positioning of transferred workpieces
Contributes to space saving on conveyor lines
・Table
Max. allowable load weight: 1000 kg (MACM10)
Workpieces can be moved in any direction: forward/backward, right/left, at an angle, and even rotated (360º).
Ball bearings allow for smooth operation.
Table centering accuracy ±1 mm or less (Workpiece not loaded)
Table center movable range Max. ø100 mm (MACM10-50)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Action | Max. allowable load weight kN | Stroke (mm) |
---|---|---|---|
MACM | Double acting | 2, 4, 6, 10 | 12, 20, 30, 50 |