Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Direct Operated 2/3 Port Isolated Valve LVMK20/200
Process Valves » Compact 2/3 Port Solenoid Valves-
・Low particle generation, Oil-free, Metal-free
・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
・Easy piping
・Minimal dead space
・Flow adjustment is not required.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Direct Operated 2/3 Port Isolated Valve LVMK20/200
DoC
Series View search result LVMK View search result
Series | Valve type | Piping direction | Fluid contact material |
---|---|---|---|
LVMK | N.C. Universal | Bottom ported Side ported | Body: PPS Seal: EPDM, FKM |