Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Fluoropolymer Bore Through Connector LQHB
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle ValvesFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
-
・It is possible to freely choose the tube’s positioning. As the tube runs through the fitting itself, a setting is available for any optional position.
・Can be used in the pressure feeding of chemical liquids, etc., during the production process of semiconductors
・Applicable to chemical liquids such as acid, alkali, and deionized water
・Materials: New PFA (Body, nut), PTFE (Collet)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Operating temperature (℃) |
---|---|---|---|
LQHB | φ3 to φ25 | φ1/8'' to φ1'' | 0 to 200 |