Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Fluoropolymer Fittings Hyper Fittings LQ3
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)-
・Material: New PFA
・Triple-seal construction
・Easy installation
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Fluoropolymer Fittings Hyper Fittings LQ3
Manual
Series View search result LQ3 View search result
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ3 | 1.0 MPa | Nut material PVDF:0 to 150℃ Nut material PFA:0 to 200℃ |