WEB Catalog

Product Information »  WEB Catalog  » Search result

Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    Series LEYG Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy.
    ・Lateral end load: 5 times more (compared with rod type, size 25 and 100 stroke)
    ・Compatible with sliding bearing and ball bushing bearing.
     Compatible with moment load and stopper (sliding bearing).
    ・Speed control/Positioning: Max. 64 points
    ・Positioning and pushing control can be selected.
     Possible to hold the actuator when pushing the rod to a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less

    Series LEY AC Servo Motor
    ・High output motor (100/200 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration compatible (5,000mm/s2
    ・Pulse input type
    ・With internal absolute encoder
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
Spec.ModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEYG16D30 to 200Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEYG25D30 to 200Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEYG32D30 to 200Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEYG40D30 to 200Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEYG16DA30 to 200Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEYG25DA30 to 300Max. 130Max. 5003,6,12
AC servo motorLEYG25DS30 to 300Max. 485Max. 9003,6,12
AC servo motorLEYG32DS30 to 300Max. 736Max. 10004,8,16

Go Top