Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS63□-□M
Electric Actuators/Cylinders » Slider Type-
・Built-in intermediate supports
・A maximum speed of 1,800 mm/s has been achieved throughout the
entire stroke!
The use of intermediate supports results in reduced deflection of the ball
screw when a long stroke is used.
・Max. stroke: 1,790 mm
・Horizontal work load: 85 kg
・Positioning repeatability: ±0.01 mm (High-precision type)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Green Procurement (RoHS) CE/UL-compliance List
Features Series Variations Green Procurement (RoHS) CE/UL-compliance List
Specification | Series | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJS63□-□M | 790 to 1790 | Max. 85 | Max. 1800 | 10,20,30 |