WEB Catalog

Product Information »  WEB Catalog  » Search result

Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 
LEJS

Electric Actuators/Cylinders » Slider Type
    ・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
    ・Max. work load: 85 kg
    ・Positioning repeatability: ±0.01 mm
    ・Max. acceleration/deceleration: 20000 mm/s2
    ・Clean specification: Complies with ISO Class 4 (Class 10) (11-LEJS)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motorLEJS40200 to 1200Max. 55Max. 18008,16,24
AC servo motorLEJS63300 to 1500Max. 85Max. 180010,20,30

Go Top