Product Information »
WEB Catalog
IN_PROD_346
» Search result
Electric Actuator/Slider Type, Ball Screw Drive LEFS
Electric Actuators/Cylinders » Slider Type-
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 65 kg
・Positioning repeatability: ±0.015 mm (High precision type)
・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20,000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.01 mm (High precision type)
・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEFS16 | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Step motor (Servo/24 VDC) | LEFS25 | 50 to 800 | Max. 30 | Max. 1100 | 6,12,20 |
Step motor (Servo/24 VDC) | LEFS32 | 50 to 1000 | Max. 50 | Max. 1200 | 8,16,24 |
Step motor (Servo/24 VDC) | LEFS40 | 150 to 1200 | Max. 65 | Max. 1200 | 10,20,30 |
Servo motor (24 VDC) | LEFS16A | 50 to 500 | Max. 10 | Max. 500 | 5,10 |
Servo motor (24 VDC) | LEFS25A | 50 to 800 | Max. 18 | Max. 800 | 6,12,20 |
AC servo motor | LEFS25S | 50 to 800 | Max. 20 | Max. 1500 | 6,12,20 |
AC servo motor | LEFS32S | 50 to 1000 | Max. 45 | Max. 1500 | 8,16,24 |
AC servo motor | LEFS40S | 150 to 1200 | Max. 60 | Max. 1500 | 10,20,30 |