WEB Catalog

Product Information »  WEB Catalog  » Search result

AC Servo Motor Driver  LECS

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: SSCNET III Compatible Products
    ・Pulse input type motor driver
    ・Compatible motor capacity: 100 W, 200 W, 400 W
    ・Compatible encoders:
     Incremental type
     Absolute type
    ・Servo adjustment using auto gain tuning
    ・With display setting function
    ・Positioning by up to 255 point tables
TypeModelCompatible
motor
Power
supply
voltage
Parallel
input/output
Input
Parallel
input/output
Output
Pulse input type
(For incremental encoder)
LECSAAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
64
Pulse input type
(For absolute encoder)
LECSBAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
106
CC-Link direct input type
(For absolute encoder)
LECSCAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
SSCNETⅢ type
(For absolute encoder)
LECSSAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
Pulse input type/
Positioning type
(For absolute encoder)
LECSB-TAC servo motor
(100/200/400 W)
200 to 240 VAC
(50/60 Hz)
106
CC-Link direct input type
(For absolute encoder)
LECSC-TAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
SSCNETⅢ type/H type
(For absolute encoder)
LECSS-TAC servo motor
(100/200/400 W)
200 to 240 VAC
(50/60 Hz)

Go Top