WEB Catalog

Product Information »  WEB Catalog  » Search result

Controller/Step Data Input Type LECA6

Electric Actuators/Cylinders » Controllers/Drivers
    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Controller/Step Data Input Type LECA6
    Manual
    Type Series View search result
    Step data
    input type
    LECA6View search result
  • Controller/Step Data Input Type LECA6
    DoC
    Type Series View search result
    Step data
    input type
    LECA6View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
LECA6Servo motor
(24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Go Top