WEB Catalog

Product Information »  WEB Catalog  » Search result

Stainless Steel One-touch Fittings KQ2-G

Fittings and Tubing » Fittings for Special Environments
    ・Metal material: Stainless steel 303
    ・Improved tube insertion/removal: Insertion force reduced by up to 30%,
     Removal force reduced by up to 20%
    ・Compact and lightweight
     Dimensions: Height 24% shorter, Length 23% shorter,
     Weight 57% lighter
    ・Body types: Total of 27 models
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriessizeApplicable tubing O.D.Connection thread
KQ2-GMetricφ4, φ6, φ8, φ10, φ12, φ16M5
R, Rc, G 1/8, 1/4, 3/8, 1/2

Go Top