-
WEB Catalog
Product Information »
WEB Catalog
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Rod End (Piston Rod End Bracket) KJ□D
Products »WEB Catalog » Air Cylinders » Floating Joints/Rod End
![]() |
・Smooth rotation that can adjust the centering automatically.
・Allowable inclination angle: 19° ・Can be used in various applications, not limited to connecting to a cylinder. ・Can be used as an auxiliary bracket for the oscillating mechanism. ・Reduces the design and assembly labor of the oscillating mechanism. |
Other Data |
---|
Series | Thread size [mm] | Applicable cylinder |
---|---|---|
KJ□D | M4 to M48 |
CJ2 series: ø10, ø16 CM2 series: ø20 to ø40 CG1 series: ø20 to ø100 CA2 series: ø40 to ø100 MB series: ø32 to ø125 MB1 series: ø32 to ø125 CQ2 series: ø12 to ø100 C85 series: ø8 to ø25 C75 series: ø32, ø40 C76 series: ø32, ø40 C95 series: ø160 to ø250 C96 series: ø32 to ø125 CP96 series: ø32 to ø125 |
Rod End (Piston Rod End Bracket)KJ□D
Series | Download |
---|---|
KJ□D |
|

■Can be used as an auxiliary bracket for the oscillating mechanism.
■Reduces the design and assembly labor of the oscillating mechanism.
■Applicable cylinders
CJ2 series: ø10, ø16
CM2 series: ø20 to ø40
CG1 series: ø20 to ø100
CA2 series: ø40 to ø100
MB series: ø32 to ø125
MB1 series: ø32 to ø125
CQ2 series: ø12 to ø100
C85 series: ø8 to ø25
C75 series: ø32, ø40
C76 series: ø32, ø40
C95 series: ø160 to ø250
C96 series: ø32 to ø125
CP96 series: ø32 to ø125
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: