-
WEB Catalog
Product Information »
WEB Catalog
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Air Cylinder JMB(JMDB)
Products »WEB Catalog » Air Cylinders » Standard Air Cylinders (Square Cover)
![]() |
・Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving ・Overall length shortened by 27 mm ・Weight reduced by up to 36% (1.56 kg→1.00 kg) ・ Air saving: Reduced by up to 29% Air consumption can be reduced by optimal size selection. ・Reduces labor time Air cushion adjustment is not required due to the non-adjustable air cushion. ・With auto switch (JMDB series: JMDB) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JMB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
Air CylinderJMB(JMDB)
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | JMB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
|

■Intermediary Bore Sizes ø45, ø56, ø67, ø85
Air saving, Space saving

Air saving Reduced by up to 29%
Air consumption reduced by optimal size selection

■Overall length shortened: 27 mm shortened
■Weight up to 36% lighter 1.56 kg ➡ 1.00 kg
(Compared with the current MB series, ø50, 100 mm stroke)

Compact and lightweight (ø32, ø40, ø50)

■Reduces labor time.
・Air cushion adjustment is not required due to non-adjustable air cushion.
・Built-in rubber bumper reduces the metal noise that occurs when piston stops.
■Port thread types NPT, G added. NEW
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: